3152h STO Configuration - AxisX
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3152h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| STO - Function Activation - Axis 1 | 3152h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| STO - Safe Input - Axis 1 | 3152h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| STO - FSoE - Axis 1 | 3152h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| STO - Restart Acknowledge Behavior - Axis 1 | 3152h | 4 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| STO - Restart Acknowledge Source - Axis 1 | 3152h | 5 | Unsigned8 | - | - | Read/Write | No | v1, v2 |






